Garden/Growing Supplies
Shop by Category:
Category
Price
Rating
Tierra Garden Deluxe Potting Bench
(more)
With Metal Top and Cabinet
Product Summary
This Gardener's table is ideal for potting plants and transplanting seedlings. Includes useful wheels for moving around and storing away when not in use. Tin work surface for added protection.
Price:$549.99
Product Summary
This Gardener's table is ideal for potting plants and transplanting seedlings. Includes useful wheels for moving around and storing away when not in use. Tin work surface for added protection.
Haxnicks Pre-Cut 16'X16' Micromesh Blankets
(more)
With 32 Fabric Loops
Product Summary
Micromesh provides the ultimate organic solution for protecting your growing crops from pests and insects. Pre-cut micromesh blanket allows air and moisture to flow through so your plants stay healthy and well nourished.
Product Summary
Micromesh provides the ultimate organic solution for protecting your growing crops from pests and insects. Pre-cut micromesh blanket allows air and moisture to flow through so your plants stay healthy and well nourished.
Haxnicks Pre-Cut 8'X8' Micromesh Blanket
(more)
With 16 Fabric Loops
Product Summary
Micromesh provides the ultimate organic solution for protecting your growing crops from pests and insects. Pre-cut micromesh blanket allows air and moisture to flow through.
Price:$22.99
Product Summary
Micromesh provides the ultimate organic solution for protecting your growing crops from pests and insects. Pre-cut micromesh blanket allows air and moisture to flow through.
Haxnicks Micromesh Garden Fabric 5.8' W X 16.5' L Cut To Size
(more)
Product Summary
The ultra-fine Micromesh blanket keeps small pests like aphids out while allowing air and moisture to filter through keeping your plants healthy & well-nourished. Cut to desired to size
Price:$29.99
Product Summary
The ultra-fine Micromesh blanket keeps small pests like aphids out while allowing air and moisture to filter through keeping your plants healthy & well-nourished. Cut to desired to size
Haxnicks Micromesh Pest & Wind Barrier Set Of 2
(more)
Product Summary
The Haxnicks Micromesh Pest & Wind Barrier is made of a tightly woven ultra-fine mesh with integral bamboo supports. Protect vegetables from pest and harsh winds while allowing sunlight watering and easy access to crops.
Price:$34.99
Product Summary
The Haxnicks Micromesh Pest & Wind Barrier is made of a tightly woven ultra-fine mesh with integral bamboo supports. Protect vegetables from pest and harsh winds while allowing sunlight watering and easy access to crops.
Garland Garden Planting & Seedling Tray Medium
(more)
Product Summary
The Garland Garden Planting & Seedling Tray is sized for standard greenhouse staging and comfortably holds 3 standard seed trays. Internal capacity of over 3 gallons and 1.5in. deep. It can be used in many applications.
Price:$32.99
Product Summary
The Garland Garden Planting & Seedling Tray is sized for standard greenhouse staging and comfortably holds 3 standard seed trays. Internal capacity of over 3 gallons and 1.5in. deep. It can be used in many applications.
Garland 2 In 1 Soilsieve With Dual Screens
(more)
Product Summary
A must have around the potting table! Highly practical deep plastic sieve complete with two interchangeable screens -1/4″ and 1/2″ hole size. Ideal for sifting soil and compost to start and nurture new plants.
Price:$39.99
Product Summary
A must have around the potting table! Highly practical deep plastic sieve complete with two interchangeable screens -1/4″ and 1/2″ hole size. Ideal for sifting soil and compost to start and nurture new plants.
Compare up to 4 items
Select the compare checkbox on at least 2 items to compare.
Please select up to 4 items to compare.
Articles are loading.