Garland 2 In 1 Soilsieve With Dual Screens
Price:$39.99
Seed Starting Supplies
Ships in 6 to 9 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Plastic/Wire |
| Dimensions | |
|---|---|
| Height | 5 in. |
| Length | 13.8 in. |
| Weight | 2 lbs. |
| Width | 13.8 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
OTHER ITEMS
OTHER ITEMS