Logging Tools
Brush Grubber's unique system of three 4-ft. long chains with 1/4 in. V-shaped gripping links act as a choker to remove shallow-rooted shrubs and clumps of saplings instead of individual trees. Use with ATVs or UTVs up to 2,000 lbs. of pulling force.
Brush Grubber's unique system of three 4-ft. long chains with 1/4 in. V-shaped gripping links act as a choker to remove shallow-rooted shrubs and clumps of saplings instead of individual trees. Use with ATVs or UTVs up to 2,000 lbs. of pulling force.
The Brush Grubber Extreme is an easy and convenient way to clear shallow-rooted brush without leaving roots to chemically treat. Working well with compact tractors (45 HP or less), ATVs, and UTVs, it can remove small trees and brush up to 5 in. in diameter.
The Brush Grubber Extreme is an easy and convenient way to clear shallow-rooted brush without leaving roots to chemically treat. Working well with compact tractors (45 HP or less), ATVs, and UTVs, it can remove small trees and brush up to 5 in. in diameter.
This heavy-duty 3/8 in. x 6ft. long chain is for use with the Brush Grubber HD or the Brush Grubber Xtreme.
This heavy-duty 3/8 in. x 6ft. long chain is for use with the Brush Grubber HD or the Brush Grubber Xtreme.
The Brush Grubber Xtreme Plus has 3-1/2 in. grip pads that rotate 360° with 5 grip teeth per pad to ensure a firm grip no matter what. Made with heavy-duty 1-1/2 n. steel, this grubber is suited for use with pickups, SUVs, tractors and skid loaders.
The Brush Grubber Xtreme Plus has 3-1/2 in. grip pads that rotate 360° with 5 grip teeth per pad to ensure a firm grip no matter what. Made with heavy-duty 1-1/2 n. steel, this grubber is suited for use with pickups, SUVs, tractors and skid loaders.
Compare up to 4 items
Select the compare checkbox on at least 2 items to compare.
Articles are loading.