text.skipToContent text.skipToNavigation
Timber Tuff Log Skate

Timber Tuff Log Skate

 (2  reviews)
Sale: $129.99
TOP
Log in or create an account to favorite

Timber Tuff Log Skate

 (2  reviews)
Price:$129.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW

Timber Tuff's Log Skate is the new must-have tool for safely and cleanly hauling logs. This never-before seen product has a large capacity of 660 lbs. to help you haul a large variety of logs. Designed by Timber Tuff, this product prevents the ends of your logs from dragging in the dirt and fits logs up to 18 inches. Constructed of heavy-duty steel with a powder-coat finish, this Log Skate is durable and resists corrosion for a long-lasting product. This Log Skate features two 12 inch pneumatic tires that allow you to easily travel over various terrains. Timber Tuff's Log Skate includes two chains and one load binder for 24 inches total of chains for securing your logs. 1 year limited manufacturer's parts warranty.

  • Capacity of 660 lbs.
  • Innovative design!
  • Prevents logs from dragging in the dirt
  • Fits logs up to 18 in.
  • Constructed of heavy-duty steel with a powder-coat finish – durable and resists corrosion
  • Features two 12 in. pneumatic tires for traveling over various terrains
  • Includes two chains and one load binder
  • 24 in. total of chains for securing your logs
SPECS
SPECS
Dimensions
Height 14.3 in
Length 28 in
Weight 35 lbs
Width 32 in
Material
Material Steel
Warranty
Manufacturer Warranty 1 year limited parts
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You