Haxnicks Micromesh Pest & Wind Barrier Set Of 2
Price:$34.99
Plant Covers & Protection
Ships in 6 to 9 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Fabric |
| Dimensions | |
|---|---|
| Height | 27 in. |
| Length | 156 in. |
| Weight | 3 lbs. |
| Width | 36 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
OTHER ITEMS
OTHER ITEMS