Haxnicks Pre-Cut 8'X8' Micromesh Blanket
With 16 Fabric Loops
Price:$22.99
Plant Covers & Protection
Ships in 6 to 9 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Fabric |
| Dimensions | |
|---|---|
| Height | 0.2 in. |
| Length | 8 in. |
| Weight | 2 lbs. |
| Width | 8 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A