Haxnicks Micromesh Garden Fabric 5.8' W X 16.5' L Cut To Size
Price:$29.99
Plant Covers & Protection
Ships in 6 to 9 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Fabric |
| Dimensions | |
|---|---|
| Height | 25 in. |
| Length | 198 in. |
| Weight | 2 lbs. |
| Width | 70 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A