Haxnicks Pre-Cut 16'X16' Micromesh Blankets
With 32 Fabric Loops
Price:$64.99
Plant Covers & Protection
Ships in 6 to 9 Business days
{"C00000000057":["12ft. x 12ft."],"C00000000058":["16ft. x 16ft."]}
C00000000058
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Fabric |
| Dimensions | |
|---|---|
| Height | 2.5 in. |
| Length | 16 in. |
| Weight | 4 lbs. |
| Width | 16 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A