DR RapidFire Flywheel Log Splitter
PRO XLK34, Electric Start
List:$3,299.99
Sale:$2,999.99
Log Splitters
Free Shipping to Your Home
OUT OF STOCK
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Choke/Primer | Choke |
| Cooling Methods | Air |
| Displacement | 208cc |
| Engine Type | OHV |
| Ft Lbs Torque | 9.5 |
| Horsepower | N/A |
| Lubrication | Splash |
| Make | Briggs & Stratton |
| Model | 900 Series |
| Number Of Cylinders | 1 |
| Oil Capacity | 20oz |
| Oil Type | SAE 30 Wt |
| RPM Speeds | 3600 |
| Starting Type | Electric |
| Dimensions | |
|---|---|
| Height | 48.3" |
| Length | 101" |
| Shipping Dimensions | 49"L x 67"W x 49.5"H |
| Shipping Weight | 570 lbs. |
| Weight | 435 lbs |
| Width | 46.8" |
| Working Height | 27" |
| Flywheel Diameter | 18 1/4" |
| Flywheel Weight | 75 lbs (x2) |
| Wedge Height | 6.2" |
| Wedge Width | 3/4" |
| Fuel_System | |
|---|---|
| Fuel Capacity | 4 qt |
| Material | |
|---|---|
| Frame | 1/4" Thick Steel |
| Warranty | |
|---|---|
| Machine Warranty | 2 years residential, 90 days commercial |
| Engine Warranty | 2 years residential |
| Wheels Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 16" x 4.8" |
| Tread | DOT Approved |
| Wheel | Steel Wheel with Taper Roller Bearings |
| Splitting | |
|---|---|
| Average Cycle Time | 3 secs |
| Flywheel Max RPM | 400 |
| Log Trays | Included |
| Max Log Diameter | 30" |
| Max Log Length | 24" |
| Outsplits | Outsplits a 34 ton |
| General | |
|---|---|
| Assembly | Yes |
| CARB Certified | Yes |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States and Canada.
Please see below for rates and details. You will select your shipping option during checkout.
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
OTHER ITEMS
OTHER ITEMS