text.skipToContent text.skipToNavigation

Redi-Plow™ for Trucks & SUVs

The ultimate home snowplow!

 (3  reviews)
Sale: $1,699.99
TOP
Log in or create an account to favorite

Redi-Plow™ for Trucks & SUVs

The ultimate home snowplow!
 (3  reviews)
List:$1,899.99
Sale:$1,699.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW

Lightweight, durable and easy to use!

Commercial snow plows for trucks are heavy, expensive, cumbersome in traffic, and they kill your gas mileage. The RediPlow for trucks is a different and better idea. It’s a home snow plow, designed with the home user in mind. The blade weighs just 56 lbs.—light enough for most people to handle by themselves. It can be quickly removed after use or locked into a travel position. There are no controls inside your vehicle, so operation is extremely easy. But make no mistake...this is one tough and effective plow. The blade is high strength aluminum, the quick-attach bracket is rugged steel, and it has a tough rubber edge for clean plowing. With a 82-inch plow width, you’ll be able to clear most driveways in just 2-3 passes!

  • Fixed, centered plow position
  • Open sides spill snow to the side
  • Blade is rustproof, lightweight, strong aluminum
  • Rubber edge on the bottom of the blade protects your driveway and lawn
  • Heavy-duty frame allows blade to move up and down automatically with the terrain

Video GallerySee the Redi-Plow in Action!



This model is compatible with:

  • 2011-14 Chevrolet/GMC 2500/3500
FEATURES
FEATURES

Attach/Detach in Less Than a Minute

The RediPlow attaches easily to the front receiver hitch of your vehicle. We provide a custom hitch for the specific make/model of your truck or SUV. Installation takes between 30-60 minutes. After that, the RediPlow can be attached or removed in less than a minute.


Clears Your Driveway, Protects Your Lawn

The 1" thick rubber scraper blade attached to the bottom of the RediPlow clears your driveway cleanly, and it won'tdamage your turf if you have to push snow onto your lawn. The guard becomes more rigid in colder temperatures, when ice and hard snow demand a stronger, more rigid blade.

Lightweight, durable blade

Hardened, extruded aluminum blade is tough but, at just 68 pounds, light enough for one person to handle. Open ends allow snow to spill to the sides.


No Lights Needed

The brackets and plows on big commercial rigs almost always obscure your headlights, requiring the expense of auxiliary lights. The RediPlow is designed so that it does not block your headlights in either its plowing or transport positions.


Secure (but Quick) "Travel" Position

Our unique "Redi-Pins" are used to secure the plow in either its plowing or travel position. These pins are designed to operate easily, even in wet, freezing conditions — without having to remove your gloves!

SPECS
SPECS
Dimensions
Overall Length 82 in
Shipping Weight 109 lbs
Bed Height 0
Blade Length 82 in
Blade Height 14.5 in
Blade Angles N/A
Material
Blade Material Anodized 6063 T6 Aluminum
Scraper Thickness 0.88 in
Weight of Blade 56 lbs
Rubber End Caps No
Blade Markers Yes
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You