DR Trimmer Mower, Battery-Powered
PULSE 62V, Self-Propelled
List:$899.99
Sale:$749.99
Trimmers & Edgers
In Stock
FREE SHIPPING
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Cutting | |
|---|---|
| Cutting Height | 2in - 4in (adjustable) |
| Cutting Width | 18in |
| Maximum Cutting Speed | 3800 RPM |
| General | |
|---|---|
| Type | Self-Propelled |
| Dimensions | |
|---|---|
| Shipping Dimensions | 35in L x 22.25in W x 24in H |
| Shipping Weight | 63 lbs. |
| Weight | 53 lbs. (without battery) |
| Width | 21.5in |
| Handlebar Height | Adjustable, 31in - 49in |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential 90 days commercial |
| Wheels Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 14in Resin |
| Tread | Diamond |
| Motor | |
|---|---|
| Battery | 62V 5AH Lithium-Ion (sold separately) |
| Battery Run Time | 30 Minutes |
| Motor | 850W Brushless |
| Time To Change Battery | 90 Minutes |
| Material | |
|---|---|
| Frame | 14 ga. steel |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
OTHER ITEMS
OTHER ITEMS