DR Rear Tine Rototiller
PRO CRT
List:$999.99
Sale:$799.99
Rototillers
In Stock
Free Shipping to Your Home
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 48" |
| Length | 56" |
| Shipping Dimensions | 43" x 20" x 24" |
| Shipping Weight | 157 lbs |
| Weight | 145 lbs |
| Wheels Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 13" x 5" |
| General | |
|---|---|
| Assembly | Some assembly needed |
| Transmission | Geared |
| Fuel_System | |
|---|---|
| Fuel Capacity | 3.8 qts |
| Engine | |
|---|---|
| Air Filter | Paper |
| Cooling Methods | Air |
| Displacement | 212 cc |
| Engine Type | OHV |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 18.5 oz |
| Oil Filter | Paper |
| Oil Type | 30HD/10W-30 |
| RPM Speeds | 3700 |
| Starting Type | Recoil |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs Residential, 90 days Commercial |
| Engine Warranty | 2 yrs Residential, 90 days Commercial |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States and Canada.
Please see below for rates and details. You will select your shipping option during checkout.
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
OTHER ITEMS
OTHER ITEMS