DR Mini Tiller Cultivator
PILOT 4C
List:$549.99
Sale:$479.99
Rototillers
FREE SHIPPING
Ships in 28 to 29 Weeks
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
SPECS
SPECS
| Dimensions | |
|---|---|
| Shipping Dimensions | 22" x 12" x 22" |
| Wheels Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 7x1.5 |
| Tread | Diamond |
| Engine | |
|---|---|
| Air Filter | Paper |
| Choke/Primer | Primer |
| Cooling Methods | Forced Air |
| Displacement | 40 cc |
| Ft Lbs Torque | 1.6 |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 4 oz |
| Oil Type | 30W HD |
| Starting Type | Manual |
| General | |
|---|---|
| Assembly | Yes |
| CARB Certified | Yes |
| Transmission | Gear |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs Residential Use, 90 days commercial |
| Engine Warranty | 2 yrs Residential Use, 90 days commercial |
| Tilling | |
|---|---|
| Tilling Width | 6 in to 10 in |
| Tine Range | Up to 10 in |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.
OTHER ITEMS
OTHER ITEMS