DR Field and Brush Mower (Commercial)
XD26 (10.2 HP)
List:$4,799.99
Sale:$4,299.99
Field & Brush Mowers
Free Liftgate Service
OUT OF STOCK
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 42" |
| Length | 74" |
| Shipping Weight | 465 lbs |
| Weight | 313 lbs |
| Width | 30" |
| Handlebar Height | 38.7" |
| Cutting | |
|---|---|
| Cutting Height | 4" |
| Cutting Width | 26" |
| Number of Blades | 1 |
| Fuel_System | |
|---|---|
| Fuel Capacity | .55 gal |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Cooling Methods | Air Cooled |
| Displacement | 389cc |
| Engine Type | OHV |
| Horsepower | 10.2 HP |
| Lubrication | Pressure & Splash |
| Make | Honda |
| Model | GXV390 |
| Number Of Cylinders | 1 |
| Oil Capacity | 38.4oz |
| Oil Type | SAE 30W HD |
| RPM Speeds | 3500 rpm |
| Starting Type | Manual-Start, Recoil |
| Wheels Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 16" x 5.5" |
| Tread | Directional Tread |
| General | |
|---|---|
| Accepts Attachments | No |
| Assembly | None |
| CARB Certified | No |
| Warranty | |
|---|---|
| Machine Warranty | 2 Year Residential / 2 Year Commercial |
| Engine Warranty | 3 Year Residential / 3 Year Commercial |
| Material | |
|---|---|
| Deck | 12 Gauge |
| Frame | Steel |
| Frame Thickness | 11 Gauge |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States and Canada.
Please see below for rates and details. You will select your shipping option during checkout.
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
OTHER ITEMS
OTHER ITEMS