text.skipToContent text.skipToNavigation
DR Battery-Powered Yard Tools

DR Battery-Powered Yard Tools

PULSE™ 62V Chainsaw

 (17  reviews)
Sale: $199.99
TOP
Log in or create an account to favorite

DR Battery-Powered Yard Tools

PULSE™ 62V Chainsaw
 (17  reviews)
List:$239.99
Sale:$199.99
In Stock
FREE SHIPPING
Ships in 1 to 3 Business days

Restrictions may apply.
47-State (Not available in CA, NM, WA) + Not Available in Canada

OVERVIEW
OVERVIEW
DR Chainsaw

DR PULSE™ 62V Chainsaw (1:38)


Great All-Purpose Chainsaw!

The DR 62-Volt Chainsaw offers serious cutting power. It's intended primarily for smaller branches (3-6 inches in diameter) but has no problem with the occasional big log up to 12" in diameter. Equipped with a 16" Oregon bar and chain and a tool-free chain tensioning system, this saw is easy to use and light enough to use all day long. A chain kickback brake adds safety and control. The 1500-watt brushless motor is much quieter than equivalent gas-powered saws. A great second saw for firewood harvesters or a primary saw for pruning and orchard maintenance.


Product Summary:

  • 16" Oregon® Bar & Chain
  • 1500-Watt Brushless Motor
  • Tool-Free Chain Tensioning System
  • Chain Brake for Safety and Control
  • Up to 100 cuts per charge (4" average)
  • Oil Window for Easy Monitoring of Level
  • Protective Scabbard Included
  • Weight: 9.9 lbs (12.7 lbs with battery)

Warranty:

  • 2 years residential, 90 days commercial

62V Lithium-Ion Battery with LiPRO™ Technology

Delivers the performance of gas with the convenience of clean, quiet battery power! The 2.5 amp-hour (Ah) battery lets you make up to 100 cuts (4" diameter average) on a single charge. Add an extra battery to your order so you can have a freshly charged one ready and you'll DOUBLE that (up to 200 cuts)!

Please Note: The 62-Volt Chainsaw can be ordered with or without the battery and charger. If you already own another DR 62-Volt Yard Tool–and don't mind sharing its battery among multiple tools–you can save by ordering the Chainsaw without a battery. Make your selection at the top of this page.

Battery Electric Tools video
FEATURES
FEATURES

16" CUTTING LENGTH
is intended primarily for branches 3-6 inches in diameter, but handles the occasional big log up to 12" in diameter.

MAKE UP TO 100 4-INCH CUTS
on a single charge of the 2.5 Ah battery. Add an extra battery to your order and you can have a freshly charged battery ready to go and double that...up to 200 cuts/hour!

OREGON® BAR AND CHAIN
The logger's choice for durability and dependable performance. A tool-free chain tensioner makes for easy adjustments with virtually no downtime!

TOOL-FREE TENSIONER
Adjust the tension on the chain by simply turning the oversized wingnut (easy to grasp even with gloves on).

LITHIUM-ION 62V BATTERY
2.5 Ah battery with LiPRO™ technology. LED display shows charge level. Onboard USB port makes the battery a useful shop accessory for charging a mobile phone or other device.

BRUSHLESS MOTOR (1500W)
is energy efficient and MUCH quieter than a gas-powered engine. It's even quiet enough to work any time of day without disturbing your neighbors!

CHAIN BRAKE
Reduces the chance of injury due to kickback. When it gets pushed forward by contact with hand the saw stops instantly.

OIL LEVEL WINDOW
makes it easy to monitor level without uncapping.

LIGHTWEIGHT, EASY TO USE
At just 9.9 pounds (including battery) and with excellent balance, this saw won't wear you out, even with extended use!

BATTERY CHARGER
Recharges 2.5 AH Battery in approximately 60 minutes.

PROTECTIVE SCABBARD
Included with saw. Protects the operator and the tool when not in use.

SPECS
SPECS
Warranty
Machine Warranty 2 yrs Residential Use; 90 days Commercial Use
Dimensions
Shipping Dimensions 18.8 in x 11.4 in X 11.4 in
Shipping Weight 12 lbs
Weight 9.9 lbs without battery
Blade Length 16"
Motor
Battery Run Time Up to 100 cuts on 4 in diameter logs
Motor 1500W Brushless Motor
General
Assembly Yes
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

OTHER ITEMS
OTHER ITEMS

Recommended For You