Dewit Hoe W/ Drop Grip Handle
Price:$69.99
Cultivating Tools
Ships in 6 to 9 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Steel/wood |
| Dimensions | |
|---|---|
| Height | 3 in. |
| Length | 23.4 in. |
| Weight | 2 lbs. |
| Width | 3.7 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A