text.skipToContent text.skipToNavigation

ERICKSON 2 in. x 16 in. 3500 lb Ratchet Logistic Strap

 (0  reviews)
Sale: $29.99
TOP
Log in or create an account to favorite

ERICKSON 2 in. x 16 in. 3500 lb Ratchet Logistic Strap

 (0  reviews)
Price:$29.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW
  • 2in. Polyester Webbing
  • E-track fittings
  • Ratchet
  • 1,165 lb. WLL Imprinted on webbing
  • 6in. of webbing from fitting to ratchet
  • 5in. High ratchet handle
  • 3.25in. wide ratchet handle
  • Chromate finished hardware
SPECS
SPECS
Dimensions
Height 6.5 in
Length 5.5 in
Weight 2.3 lbs
Width 3.25 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You