text.skipToContent text.skipToNavigation

ERICKSON Machinery/Car Tie Down 2 in. x7 ft. 10,000 lb

 (0  reviews)
Sale: $39.99
TOP
Log in or create an account to favorite

ERICKSON Machinery/Car Tie Down 2 in. x7 ft. 10,000 lb

 (0  reviews)
Price:$39.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW
  • 2in. Polyester Webbing
  • DOT compliant
  • Twisted Safety Hooks
  • 10,000 lb. Breaking strength
  • 2in. wide, 10,000 lb. rated Blue Polyester webbing
  • 3300 lb. WLL imprinted on webbing
  • 6.25in. L x 2.9in. W Twisted 90° Safety Hook
  • Hook made of 5.9mm steel
  • .9in. hook opening
  • 4in. Wide Aluminum Ratchet Handle
  • Ratchet Handle end 7 5/8in. Long
  • Short ratchet end 5.25in.
  • Short ratchet end 5 3/8in.
  • 5.75in. from hook to ratchet
SPECS
SPECS
Dimensions
Height 3.5 in
Length 12 in
Weight 4.1 lbs
Width 4 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You