POWERMATE 5-TON ELECTRIC LOG SPLITTER
PM0500WS
List:$399.99
Sale:$359.99
Hydraulic Log Splitters
FREE SHIPPING
Ships in 18 to 19 Weeks
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Wheels Tires | |
|---|---|
| Tire Size | 6.75" |
| Warranty | |
|---|---|
| Machine Warranty | 2 Year |
| Dimensions | |
|---|---|
| Height | 18.1" |
| Length | 40.5" |
| Shipping Dimensions | 42.5"L X 13"W X 20.5"H |
| Shipping Weight | 101 lbs |
| Weight | 90 lbs |
| Wedge Height | 4.25" |
| Splitting | |
|---|---|
| Average Cycle Time | 26 seconds |
| Max Log Diameter | 10" |
| Max Log Length | 20" |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.