DR Horizontal-Vertical Log Splitter
PRO 28T (28-Ton)
List:$2,399.99
Sale:$1,999.99
Hydraulic Log Splitters
In Stock
Free Shipping to Your Home
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 40.6" |
| Length | 89.5" |
| Shipping Dimensions | 71"L x 27"W x 20"H |
| Shipping Weight | 530 lbs |
| Weight | 530 lbs |
| Width | 51.3" |
| Working Height | 30" |
| Wedge Height | 7" |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Cooling Methods | Air |
| Displacement | 223cc |
| Engine Type | OHV |
| Horsepower | 6.6 HP |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 16.9 oz |
| Oil Type | SAE 30W HD |
| RPM Speeds | 3600 |
| Starting Type | Manual |
| Fuel_System | |
|---|---|
| Fuel Capacity | 0.8 gal |
| Warranty | |
|---|---|
| Engine Warranty | 2 year residential, 1 year commercial |
| Manufacturer Warranty | 2 year residential, 90 day commercial |
| Splitting | |
|---|---|
| Average Cycle Time | 12 Seconds |
| Max Log Diameter | 30" |
| Max Log Length | 24" |
| Splitting Force | 28 Tons |
| General | |
|---|---|
| CARB Certified | Yes |
| Towing | |
|---|---|
| Hitch Type | 2" Ball |
| Max Highway Speed | 45 MPH |
| Towable | Yes |
| Wheels Tires | |
|---|---|
| Front Tire Size | 2 |
| Tire Size | 16" x 4.8" Tube Tires |
| Wheel | Steel Wheel with Taper Roller Bearings |
| Hydraulics | |
|---|---|
| Hydraulic Flow | 11 gpm |
| Hydraulic Pressure | 4100 PSI MAX |
| Pump | 2 stage / 11-13 gpm (max) |
| Reservoir | 4 gal |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS