Agri-Fab Steel Mesh ATV/UTV Cart
Sturdy steel bed with 1250 lbs capacity
List:$736.99
Sale:$669.99
Utility Trailers
OR
$56/mo
Suggested payment
Limited Time Offer Detailswith 12 month special financing*
Ships in 10 to 15 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Steel |
| Construction | Steel bed and frame with scratch-resistant, powder-coat paint |
| Dimensions | |
|---|---|
| Height | 43 In. |
| Length | 82 In. |
| Weight | 148 lbs. |
| Width | 50 In. |
| Warranty | |
|---|---|
| Manufacturer Warranty | 3-Year Limited |
| Wheels Tires | |
|---|---|
| Tire Type | pneumatic tires |
| Dimensions | 18 in. x 9.5 in. |
| Towing | |
|---|---|
| Hitch Type | Universal Hitch |
| General | |
|---|---|
| Assembly | Some assembly required |
| Type | Tow-style |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options: