text.skipToContent text.skipToNavigation

ERICKSON 2 in. x 8 ft. Endless Lift Sling

 (0  reviews)
Sale: $29.99
TOP
Log in or create an account to favorite

ERICKSON 2 in. x 8 ft. Endless Lift Sling

 (0  reviews)
Price:$29.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW
  • 2in. Single Ply Polyester Webbing
  • 7in. Of Stitching Connects Strap
  • 8ft. Endless Loop
  • Basket Hitch 6400 lb./2900 Kg
  • Choker Hitch 2500 lb./1130 Kg.
  • Vertical Hitch 3200 Lb./1450 Kg.
SPECS
SPECS
Dimensions
Height 7.75 in
Length 2.25 in
Weight 1 lbs
Width 5.25 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You