text.skipToContent text.skipToNavigation

ERICKSON 4 in. x 6 ft. 15,000 lb Tree Saver/Tow Strap

 (0  reviews)
Sale: $29.99
TOP
Log in or create an account to favorite

ERICKSON 4 in. x 6 ft. 15,000 lb Tree Saver/Tow Strap

 (0  reviews)
Price:$29.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW

The Yellow 4in. x 6ft. Tree Saver/ Tow Strap with loops was designed with the 4 wheeler enthusiast in mind. Simply place the strap around a tree and hook your winch to it. Can also be used as a tow strap. 15,000 lb. Breaking Strength.

  • 4in. Polyester Webbing
  • 4.5in. Of Stitching
  • 8in. Loops with Double Webbing
  • Tow/Tree Saver Strap for Use with ATV Winches
SPECS
SPECS
Dimensions
Height 7 in
Length 3 in
Weight 0.86 lbs
Width 4.5 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You