text.skipToContent text.skipToNavigation
ERICKSON 4 in. x 30 ft.15,000 lb Economy Tow Strap with Loops - CAMO

ERICKSON 4 in. x 30 ft.15,000 lb Economy Tow Strap with Loops - CAMO

 (0  reviews)
Sale: $52.99
TOP
Log in or create an account to favorite

ERICKSON 4 in. x 30 ft.15,000 lb Economy Tow Strap with Loops - CAMO

 (0  reviews)
Price:$52.99
Ships in 6 to 9 Business days
OVERVIEW
OVERVIEW
  • 5in. Polyester Webbing
  • Webbing is doubled in pull area with black protective web
  • 9.75in. loop ends with 9.5in. inside loop
  • 4.5in. of stitching w/ 30 runs of stitching
  • Recommended Maximum vehicle weight 10,000 lb.
SPECS
SPECS
Dimensions
Height 7.25 in
Length 4 in
Weight 4.1 lbs
Width 7.25 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You