text.skipToContent text.skipToNavigation
ERICKSON 2 in. x 15 ft. 9000 lb Max Pull Re-Tractable Tow Strap

ERICKSON 2 in. x 15 ft. 9000 lb Max Pull Re-Tractable Tow Strap

 (0  reviews)
Sale: $59.99
TOP
Log in or create an account to favorite

ERICKSON 2 in. x 15 ft. 9000 lb Max Pull Re-Tractable Tow Strap

 (0  reviews)
Price:$59.99
Ships in 6 to 9 Business days
OVERVIEW
OVERVIEW

The RE-TRACTABLE Tow Strap,with spring loaded recoil,ensures the webbing never touches the ground when the towing vehicle slows down. This prevents the disabled vehicle from running over the strap in a slow-down situation. Ideal for ATVs,golf carts,and small-tow vehicles.

  • Break Strength is 9,000 lbs, Recommended Maximum Vehicle Weight 4,500 lb.
SPECS
SPECS
Dimensions
Height 7.25 in
Length 4.25 in
Weight 4.5 lbs
Width 6.75 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You