text.skipToContent text.skipToNavigation
Tarter 7 Foot Disc Harrow 300 Series

Tarter 7 Foot Disc Harrow 300 Series

 (0  reviews)
Sale: $2,899.99
TOP
Log in or create an account to favorite

Tarter 7 Foot Disc Harrow 300 Series

 (0  reviews)
List:$3,169.99
Sale:$2,899.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW

The Tarter 300 Series Disc Harrow tills the land for gardens and food plots. The back and front heavy-duty notched steel blades are positioned to aggressively slice through the dirt and open it up for planting. The front blades are adjustable to offer even more tillage options.

  • Horsepower: 30-55
  • Hitch Type: Cat 1/ quick hitch compatible
  • Cultivation Width: 85”
  • Disc Blades: 10- 18”, 3mm notched 10- 18”, 3mm smooth
  • Disc Blade Spacing: 7.5”
  • Bearing Type: Replaceable sealed, 2 per gang
  • Gang Axle: 2-22 degree front gang, 11-22 degree rear gang
SPECS
SPECS
Material
Material Steel
Dimensions
Height 41 in.
Length 53.5 in.
Shipping Dimensions 54 in. L x 85 in. W x 46 in. H
Shipping Weight 896 lbs.
Weight 846 lbs.
Width 85 in.
Warranty
Manufacturer Warranty Manufacturer's 1-Year Limited Waranty
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Motor Freight Shipping


We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.

Home Delivery

Normally $299.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Liftgate Service (Home or Business)

Normally $349.99 $49.99

View Details navigaterightWatch Video navigateright


For customers unable to accept delivery at their homes, we offer these alternative delivery options:


Trucking Depot Delivery

Normally $199.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Business Delivery

Normally $299.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Recommended For You