Redi-Plow™ for Trucks & SUVs
The ultimate home snowplow!
List:$1,899.99
Sale:$1,699.99
Redi Plow
Ships in 4 to 5 Business days
Added to Your Shopping Cart
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Material | |
|---|---|
| Blade Material | Anodized 6063 T6 Aluminum |
| Scraper Thickness | 0.88 in |
| Weight of Blade | 56 lbs |
| Rubber End Caps | No |
| Blade Markers | Yes |
| Dimensions | |
|---|---|
| Overall Length | 82 in |
| Shipping Weight | 109 lbs |
| Bed Height | 0 |
| Blade Length | 82 in |
| Blade Height | 14.5 in |
| Blade Angles | N/A |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.