DR Leaf and Lawn Vacuum
PREMIER (Walk-Behind)
List:$1,699.99
Sale:$1,499.99
Leaf and Lawn Vacuums
Special:$899.99
OR
$75/mo
Suggested payment
Limited Time Offer Detailswith 12 month special financing*
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Wheels Tires | |
|---|---|
| Front Tire Size | 10" x 3.5" |
| Number of Tires | 4 |
| Rear Tire Size | 8" x 3" |
| Tire Size | 10" x 3.5" |
| Tread | Turf |
| Warranty | |
|---|---|
| Machine Warranty | 90 Days Limited Warranty |
| General | |
|---|---|
| Assembly | Yes |
| CARB Certified | Yes |
| Dimensions | |
|---|---|
| Height | 47" |
| Length | 58" |
| Shipping Dimensions | 45" L x 37" W x 47.5" H |
| Shipping Weight | 200 lbs |
| Weight | 150 lbs |
| Width | 28" |
| Handlebar Height | Adjustable - 41", 42.5", 44" |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Choke/Primer | Choke |
| Cooling Methods | Air Cooled |
| Displacement | 223cc |
| Engine Type | OVH |
| Ft Lbs Torque | 11.1 |
| Horsepower | 6.6 |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 16oz |
| Oil Type | SAE 30W HD |
| Pre Cleaner | Yes |
| Starting Type | Manual |
| Fuel_System | |
|---|---|
| Fuel Capacity | 3.6L |
| Fuel Shutoff Value | Yes |
| Hauling | |
|---|---|
| Hauling Capacity | 6 Cubic Feet |
| Weight Capacity | 60 lbs |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options: