Nature Power 200-Watt 12-Volt Monocrystalline Complete Solar Panel Kit with 12-Volt Charge Controller and 400-Watt Inverter
Solar Panels
200 Watt with 400W Inverter and 12V Charge Controller
Price:$499.99
Ships in 4 to 5 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
Dimensions | |
---|---|
Height | 57.8 in |
Length | 26.3 in |
Weight | 26 lbs |
Width | 1.4 in |
Battery | |
---|---|
Battery Included | N |
Warranty | |
---|---|
Manufacturer Warranty | 25 Year Limited |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.