text.skipToContent text.skipToNavigation
Arrow Shed Floor Frame Kit FKE03

Arrow Shed Floor Frame Kit FKE03

Fits Elite Series Sheds

 (0  reviews)
Sale: $119.99
TOP
Log in or create an account to favorite

Arrow Shed Floor Frame Kit FKE03

Fits Elite Series Sheds
 (0  reviews)
Price:$119.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW

Arrow floor frame kits are the perfect accessory to your new shed. They provide the galvanized metal framework foundation to add a strong floor if your shed is placed on grass, gravel, or bare earth. The frame will raise the floor above ground level to help with drainage and help keep your items clean and dry. METAL FRAMING ONLY – Attach plywood to complete your shed floor. Use 5/8” minimum thickness, exterior grade plywood that has a waterproof adhesive.

  • Compatible with Arrow Elite Sheds: 10x8 and 10x10 ft
  • INCLUDES frame ONLY - Flooring is NOT INCLUDED. Choose a non-pressure treated flooring material of your choice
  • Hot-dipped galvanized steel provides superior corrosion resistance for your flooring framework
  • Creates the framework for a sturdy floor for your Arrow Classic or Select shed without pouring concrete
  • Allows you to keep your stored items clean, dry, and off of the ground
  • EASY TO assembly - install the floor frameing kit with bagsic tools after you assembly your shed
  • DO NOT use pressure treated plywood. If pressure treated lumber comes in contact with your Arrow product it will cause accelerated corrosion and VOID your warranty
SPECS
SPECS
Material
Material Steel
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You