Arrow Select Metal Storage Shed
6 ft. x 7 ft. Flute Grey
Price:$599.99
Outdoor Storage & Shelters
Ships in 4 to 5 Business days
{"C00000000890":["Blue Grey","6 ft. x 4 ft."],"C00000000892":["Light Grey","6 ft. x 4 ft."],"C00000000893":["Sage Green","6 ft. x 4 ft."],"C00000000870":["Blue Grey","6 ft. x 5 ft."],"C00000000871":["Charcoal","6 ft. x 5 ft."],"C00000000872":["Light Grey","6 ft. x 5 ft."],"C00000000873":["Sage Green","6 ft. x 5 ft."],"C00000000874":["Blue Grey","6 ft. x 7 ft."],"C00000000875":["Charcoal","6 ft. x 7 ft."],"C00000000876":["Light Grey","6 ft. x 7 ft."],"C00000000877":["Sage Green","6 ft. x 7 ft."]}
C00000000876
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Steel |
| Dimensions | |
|---|---|
| Height | 6.6 ft. |
| Length | 7.0 ft. |
| Width | 6.4 ft. |
| Warranty | |
|---|---|
| Manufacturer Warranty | 12 Year Limited |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options: