ShelterLogic AutoShelter
10' x 20', Sandstone, Peak
Price:$669.99
Garage Carports
Ships in 6 to 9 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Frame | Steel |
| Frame Color | Gray |
| Fabric | Triple-layer ripstop polyethylene |
| Fabric Color | Sandstone |
| Fabric Weight | 5.5 oz. |
| Shape of Tube | Round |
| Zippered Door | Yes |
| Water-Resistant | Yes |
| Waterproof | Yes |
| General | |
|---|---|
| color | Sandstone |
| Building Shape | Peak |
| Storage Bag Included | No |
| Door Type | 1 double zippered door, 1 rear end panel |
| Dimensions | |
|---|---|
| Height | 8 ft. |
| Length | 20 ft. |
| Shipping Weight | 132 lbs. |
| Width | 10 ft. |
| Door Entrance Width (Top) | 77.79 in. |
| Door Entrance Width (Bottom) | 102.6 in. |
| Door Entrance Height | 75 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.
OTHER ITEMS
OTHER ITEMS