DR Trimmer Mower
PRO
List:$789.99
Sale:$699.99
Trimmers & Edgers
OR
$59/mo
Suggested payment
Limited Time Offer Detailswith 12 month special financing*
Ships in 1 to 3 Business days
{"TR45097DMN":["Manual Start"]}
TR45097DMN
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Cutting | |
|---|---|
| Cutting Width | 22" |
| Dimensions | |
|---|---|
| Shipping Dimensions | 35"L X 22.5"W X 24"H |
| Shipping Weight | 69 lbs |
| Weight | 62 lbs |
| Width | 21 1/2" |
| Handlebar Height | Adjustable, 30" - 48" |
| Engine | |
|---|---|
| Air Filter | Dual Element (foam + paper) |
| Choke/Primer | Auto-choke |
| Displacement | 185cc |
| Engine Type | OHV |
| Ft Lbs Torque | 9.70 |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 16.9oz |
| Oil Type | SAE 30W HD |
| RPM Speeds | 3600 Engine / 3800 Cutting Head |
| Starting Type | Manual |
| Fuel_System | |
|---|---|
| Fuel Capacity | 1.6 Quart |
| Material | |
|---|---|
| Frame | 14-Gauge Powder-Coated Steel |
| Wheels Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 16" X 1.75" |
| Tread | Solid Resin w/ Rubber Tread |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Engine Warranty | 2 yrs residential use, 90 days commercial |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.
OTHER ITEMS
OTHER ITEMS