DR Trimmer Mower
PRO XL
List:$1,029.99
Sale:$899.99
Trimmers & Edgers
OR
$75/mo
Suggested payment
Limited Time Offer Detailswith 12 month special financing*
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Shipping Dimensions | 35"L X 22.5"W X 24"H |
| Shipping Weight | 75 lbs |
| Weight | 71 lbs |
| Handlebar Height | Adjustable, 30" - 48" |
| Cutting | |
|---|---|
| Cutting Width | 22" |
| Wheels Tires | |
|---|---|
| Tire Size | 16" X 1.75" |
| Tread | Solid Resin w/ Rubber Tread |
| Engine | |
|---|---|
| Air Filter | Dual Element (foam + paper) |
| Choke/Primer | Auto-Choke |
| Displacement | 201cc |
| Engine Type | OHV |
| Ft Lbs Torque | 10.30 |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 16.9oz |
| Oil Type | SAE 30W HD |
| RPM Speeds | 3600 Engine / 3800 Cutting Head |
| Starting Type | Push Button Electric w/ Recoil Backup |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Engine Warranty | 2 yrs residential use, 90 days commercial |
| Material | |
|---|---|
| Frame | 14-Gauge Powder-Coated Steel |
| Fuel_System | |
|---|---|
| Fuel Capacity | 1.6 Quart |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.
OTHER ITEMS
OTHER ITEMS