DR Trimmer Mower
PREMIER Manual-Start
List:$549.99
Sale:$499.99
Trimmers & Edgers
OR
$42/mo
Suggested payment
Limited Time Offer Detailswith 12 month special financing*
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Cutting | |
|---|---|
| Cutting Height | 1 1/2 in. - 3 1/2 in. (adjustable) |
| Cutting Width | 22 in. |
| Dimensions | |
|---|---|
| Shipping Dimensions | 35 in. L x 22.25 in. W x 24 in. H |
| Shipping Weight | 66 lbs. |
| Weight | 57 lbs |
| Width | 21 1/2 in. |
| Handlebar Height | 31 in. - 49 in. |
| Fuel_System | |
|---|---|
| Fuel Capacity | 1 qt |
| Engine | |
|---|---|
| Air Filter | Paper filter and prefilter |
| Displacement | 170cc |
| Engine Type | OHV |
| Ft Lbs Torque | 7.60 |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 16.9 oz |
| Oil Type | SAE 30W HD |
| Starting Type | Manual |
| Material | |
|---|---|
| Frame | 14 ga steel |
| Wheels Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 14 in. |
| Warranty | |
|---|---|
| Machine Warranty | 2 years residential use, 90 days commercial |
| Engine Warranty | 2 years residential use, 90 days commercial |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.
OTHER ITEMS
OTHER ITEMS