DR Trimmer Mower
PILOT TEST
List:$429.99
Sale:$379.99
Trimmers & Edgers
In Stock
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Cutting | |
|---|---|
| Cutting Height | 1 1/2" - 3 1/2" (adjustable) |
| Cutting Width | 22" |
| Dimensions | |
|---|---|
| Shipping Dimensions | 35 in x 22.25 in x 24 in |
| Shipping Weight | 72 lbs |
| Weight | 55 lbs |
| Width | 21.5 in |
| Handlebar Height | 31 in - 49 in |
| Engine | |
|---|---|
| Air Filter | Paper |
| Displacement | 174 CC |
| Engine Type | OHV |
| Ft Lbs Torque | 7.6 |
| Lubrication | Splash |
| Make | DR Power |
| Number Of Cylinders | 1 |
| Oil Capacity | 20oz |
| Oil Type | 30W HD |
| Starting Type | Manual |
| Fuel_System | |
|---|---|
| Fuel Capacity | 1.6 qts |
| General | |
|---|---|
| Type | Push |
| Wheels Tires | |
|---|---|
| Dimensions | 14" Resin |
| Number of Tires | 2 |
| Tread | Diamond Tread |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs Residential Use, 90 days Commercial |
| Engine Warranty | 2 yrs Residential Use, 90 days Commercial |
| Material | |
|---|---|
| Frame | 14 ga steel |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.
OTHER ITEMS
OTHER ITEMS