DR 3-Point Hitch Trimmer Mower
PRO XLP
List:$2,099.99
Sale:$1,799.99
Trimmers & Edgers
OR
$59/mo
Suggested payment
Limited Time Offer Detailswith 24 month special financing*
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Cutting | |
|---|---|
| Cutting Height | 3" - 7-1/2" (3"-4-1/2" on the head, plus 3" on the wheel in 1/2" increments) |
| Cutting Width | 22" |
| Dimensions | |
|---|---|
| Height | 30" |
| Length | 79.5" |
| Shipping Weight | 293 lbs. |
| Weight | 220 lbs. |
| Width | 50" |
| General | |
|---|---|
| Type | PTO |
| Towing | |
|---|---|
| Max Reach (from Center of Tractor) | 63" from PTO shaft to cord tip |
| Maximum Recommended Deflection | 15" |
| PTO | |
|---|---|
| PTO Speed | 540 rpm |
| Tractor Requirements | Category 1, (45HP maximum) |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use, 90 days commercial |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS