DR Rear Tine Rototiller
PRO XLDRT
List:$1,299.99
Sale:$1,099.99
Leveling & Tilling
In Stock
Free Shipping to Your Home
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 44" |
| Length | 67" |
| Shipping Dimensions | 46" x 22.75" x 29" |
| Shipping Weight | 236 lbs |
| Weight | 206 lbs |
| Width | 20" |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Cooling Methods | Air |
| Displacement | 209 cc |
| Engine Type | OHV |
| Ft Lbs Torque | 9.5 |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 20 oz |
| Oil Type | 30W-HD |
| Starting Type | Manual |
| Tilling | |
|---|---|
| Number of Tines | 10 |
| Tilling Width | 18" |
| Tine Range | Up to 6.5" |
| Fuel_System | |
|---|---|
| Fuel Capacity | 96 oz (3 qrts) |
| Wheels Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 13"x5" |
| Tread | Agricultural |
| General | |
|---|---|
| Assembly | Yes |
| CARB Certified | Yes |
| Transmission | Chain Drive |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs Residential Use 90 days commercial |
| Engine Warranty | 2 yrs Residential Use 90 days commercial |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS