DR Rear Tine Rototiller
PRO CRT
List:$999.99
Sale:$899.99
Leveling & Tilling
OR
$75/mo
Suggested payment
Limited Time Offer Detailswith 12 month special financing*
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OVERVIEW
FEATURES
SPECS
SPECS
| Engine | |
|---|---|
| Air Filter | Paper |
| Cooling Methods | Air |
| Displacement | 209 cc |
| Engine Type | OHV |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 16.5 oz |
| Oil Type | 30HD/10W-30 |
| RPM Speeds | 3700 |
| Starting Type | Recoil |
| Dimensions | |
|---|---|
| Height | 48" |
| Length | 56" |
| Shipping Dimensions | 43" x 20" x 24" |
| Shipping Weight | 157 lbs |
| Weight | 145 lbs |
| Fuel_System | |
|---|---|
| Fuel Capacity | 3.6 qts |
| General | |
|---|---|
| Assembly | Some assembly needed |
| Transmission | Geared |
| Wheels Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 13" x 5" |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Engine Warranty | 2 yrs residential use, 90 days commercial |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS