text.skipToContent text.skipToNavigation
DR Mini Tiller Cultivator

DR Mini Tiller Cultivator

PILOT 2C

 (19  reviews)
Sale: $359.99
TOP
Log in or create an account to favorite

DR Mini Tiller Cultivator

PILOT 2C
 (19  reviews)
List:$499.99
Sale:$359.99
OR
card
$30/mo
Suggested payment
with 12 month special financing*
Limited Time Offer Details
Ships in 1 to 3 Business days
OTHER MODELS
OVERVIEW
OVERVIEW
DR Tiller

PILOT 2C Cultivator (0:46)

(Note:  Product differs slightly from model shown in video. Please see the images at the top of the page.)

Product Summary:

  • 43cc 2-cycle engine - twice the power of ordinary cultivators!
  • Fingertip controls
  • Folding handles for easy storage
  • Weighs 29 lbs.
  • 2-year warranty in residential use
  • Ships via UPS

Warranty:

  • Engine: 2 years residential, 90 days commercial
  • Machine: 2 years residential, 90 days commercial

Portable and Powerful!

This lightweight, easy-to-use cultivator is great for use for the full growing season. Cultivate weeds between planted rows, or even use it to prepare seedbeds in established gardens. It makes a great companion for a full-sized DR Rototiller...once the heavy work is done, you'll appreciate the grab-and-go PILOT 2C for ongoing garden maintenance.



Rear Tine Tiller

SPECS
SPECS
Dimensions
Shipping Dimensions 20.5" x 12" x 20.5"
Weight 29 lbs.
Tilling
Tilling Width 11"
Tine Range Up to 8"
General
Assembly Yes
CARB Certified Yes
Engine
Air Filter Paper
Choke/Primer Primer
Cooling Methods Forced Air
Displacement 43 cc
Ft Lbs Torque 1.8
Lubrication Fuel/Oil Mix
Make DR
Number Of Cylinders 1
Oil Type 2 cycle oil
Starting Type Manual
Wheels Tires
Tire Size 7" x 1.375"
Tread Diamond
Warranty
Machine Warranty 2 yrs residential use, 90 days commercial
Engine Warranty 2 yrs residential use, 90 days commercial
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

OTHER ITEMS
OTHER ITEMS

Recommended For You