DR Front Tine Rototiller
PREMIER FRT
List:$799.99
Sale:$699.99
Leveling & Tilling
In Stock
FREE SHIPPING
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
FEATURES
SPECS
SPECS
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Engine Warranty | 2 yrs residential use, 90 days commercial |
| Dimensions | |
|---|---|
| Height | 48" |
| Length | 42" |
| Shipping Dimensions | 28" x 18" x 26" |
| Shipping Weight | 105 lbs |
| Weight | 95 lbs |
| Width | 22" |
| Wheels Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 8" |
| Tread | Diamond |
| Engine | |
|---|---|
| Air Filter | Paper |
| Choke/Primer | Both |
| Cooling Methods | Air |
| Displacement | 98cc |
| Engine Type | OHV |
| Ft Lbs Torque | 3.33 |
| Make | DR |
| Number Of Cylinders | 1 |
| RPM Speeds | 3,600 |
| Starting Type | Manual |
| General | |
|---|---|
| Assembly | Yes |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.
OTHER ITEMS
OTHER ITEMS