Generac 2700 PSI Electric Pressure Washer
Pressure Washers
Model 8880 (4.5 GPM)
List:$369.00
Special:$299.99
FREE SHIPPING
Ships in 8 to 9 Weeks
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
PressureWasher_Performance | |
---|---|
Chemical Injection | 1 gal Chem Tank |
PSI | 2700 |
Water Temperature | 100 f. |
PressureWasher_Hose_Wand_Nozzle | |
---|---|
Hose Connections | M22 Threaded |
Hose Diameter | .25 in. |
Hose Material | PVC |
Spray Gun Connection | Quick Change |
Spray Gun Type | Ergonomic |
Spray Tips | (4) 0°, 15° , 25° , Soap |
PressureWasher_Pump | |
---|---|
Pump Type | Axial Cam |
PressureWasher_Power_Source | |
---|---|
Motor Voltage | 120 |
Power Cord Length | 35 ft. |
Pressure Washer Amps | 13 |
Pressure Washer Motor Type | Brushless (Aluminum) |
PressureWasher_Item_Information | |
---|---|
Pressure Washer Type | Electric |
PressureWasher_General | |
---|---|
Pressure Washer Weight | 48.7 lbs. |
PressureWasher Wheels | 12 in. Never Flat |
PressureWasher_Warranty | |
---|---|
Pressure Washer Warranty | 2 Year Limited |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A