DR Powerwagon
PRO XL800
List:$3,599.99
Sale:$3,299.99
Power Wagons
OR
$96/mo
Suggested payment
Limited Time Offer Detailswith 36 month special financing*
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 41" |
| Length | 63.25" |
| Shipping Dimensions | 49" L x 41" W x 40" H |
| Shipping Weight | 373 lbs |
| Weight | 240 lbs |
| Width | 34" |
| Bed Height | 20" |
| Handlebar Height | 37" |
| Vol Capacity | 8 cu ft. |
| Fuel_System | |
|---|---|
| Fuel Capacity | 1.59 qt |
| Engine | |
|---|---|
| Air Filter | Paper & Pre Filter |
| Cooling Methods | Air |
| Decompression | 185 cc |
| Displacement | 190cc |
| Engine Type | OHV |
| Ft Lbs Torque | 9.74 |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 17 oz |
| Oil Type | 15W-40 |
| Pre Cleaner | Yes |
| Starting Type | Electric w/ Recoil Back up |
| Wheels Tires | |
|---|---|
| Front Tire Size | 16" Diameter, 4" Width |
| Number of Tires | 4 |
| Rear Tire Size | 11" Diameter, 4" Width |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Engine Warranty | 2 yrs residential use, 90 days commercial |
| Hauling | |
|---|---|
| Bed Dimensions | 44 L x 33 W x 20 H |
| Hauling Capacity | 8 cubic feet |
| Weight Capacity | 800 lbs |
| General | |
|---|---|
| Speed | 3.7 mph forward, 1.4 mph reverse |
| Type | Powerwagon |
| Material | |
|---|---|
| Frame | Tubular Steel (1.5" diameter X 12 GA thick) |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS