DR Powerwagon
PRO 700
List:$3,099.99
Sale:$2,799.99
Power Wagons
In Stock
Free Shipping to Your Home
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 41" |
| Length | 63.25" |
| Shipping Dimensions | 49" L x 41" W x 40" H |
| Shipping Weight | 338 lbs |
| Weight | 231 lbs |
| Width | 34.5" |
| Bed Height | 20" |
| Handlebar Height | 37" |
| Vol Capacity | 8 cu ft |
| Engine | |
|---|---|
| Air Filter | Paper |
| Cooling Methods | Air |
| Displacement | 174cc |
| Engine Type | OHV |
| Ft Lbs Torque | 7.60 |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 16.9 oz |
| Oil Type | SAE 30W HD |
| RPM Speeds | 3400 +/- 100 |
| Starting Type | Electric w/ Recoil Back up |
| Fuel_System | |
|---|---|
| Fuel Capacity | .8 Qts |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Engine Warranty | 2 yrs residential use, 90 days commercial |
| Material | |
|---|---|
| Frame | Tubular Steel (1.5" diameter X 12 GA thick) |
| Hauling | |
|---|---|
| Bed Dimensions | 43.5 L x 34 W X 20 H |
| Bed Volume | 8 cubic feet |
| Dump Angle | 60 degrees |
| Weight Capacity | 700 lbs |
| General | |
|---|---|
| Assembly | Some assembly needed, about 20-30 minutes |
| Speed | Forward 3: 3.7 mph - Forward 2: 2.4 mph - Forward 1: 1.3 mph - Reverse: 1.4 mph |
| Transmission | 3 speed plus reverse |
| Wheels Tires | |
|---|---|
| Front Tire Size | 16" x 4" Front |
| Number of Tires | 4 |
| Rear Tire Size | 11" x 4" Rear |
| Tread | Snowhog Tread |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS