DR Leaf and Lawn Vacuum
PRO MAX450
List:$4,299.99
Sale:$3,799.99
Leaf Vacuums
OR
$110/mo
Suggested payment
Limited Time Offer Detailswith 36 month special financing*
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 66" |
| Length | 92.5" |
| Shipping Dimensions | 77.5"L X49"W X41"H |
| Shipping Weight | 400 lbs |
| Weight | 325 lbs |
| Width | 46.5" |
| Dumping | |
|---|---|
| Dump Angle | 60° |
| Dumping Capacity | 60 Cu Ft, 450 Gallons |
| Engine | |
|---|---|
| Air Filter | Dual Element Canister |
| Cooling Methods | Air |
| Displacement | 389 CC |
| Engine Shaft Diameter | 1.38" Diameter w/ Tapered End |
| Engine Type | OHV |
| Ft Lbs Torque | 16.90 |
| Horsepower | 11.7 |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 (w/ Cast-Iron Sleeve) |
| Oil Capacity | 37.2 oz |
| Oil Type | SAE 30W HD |
| RPM Speeds | 3800 |
| Starting Type | Electric w/ Recoil Backup |
| Fuel_System | |
|---|---|
| Fuel Capacity | 6.9 Quart (approx run time 2-2.5 hr depending on conditions) |
| Hauling | |
|---|---|
| Hauling Capacity | 60 Cu Ft, 450 Gallons |
| Weight Capacity | 1100 lbs |
| Wheels Tires | |
|---|---|
| Tire Type | Pneumatic 5.30/4.50-8 4 Ply - Tubed Tire |
| Number of Tires | 4 (2 Per Side) |
| Tire Size | 14" Diameter x 4.5" Wide |
| Tread | Sawtooth |
| Warranty | |
|---|---|
| Machine Warranty | 2 years Residential Use, 90 days Commercial Use |
| Engine Warranty | 2 years Residential Use, 1 year Commercial Use |
| Towing | |
|---|---|
| Hitch Type | Single Point |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 NOW FREE!
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS