DR Leaf and Lawn Vacuum
PRO XL330 (Electric Start)
List:$3,699.99
Sale:$3,399.99
Leaf Vacuums
In Stock
Free Liftgate Service
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 61" |
| Length | 88.5" |
| Shipping Dimensions | 77.5"L X49"W X41"H |
| Shipping Weight | 427 lbs |
| Weight | 325 lbs |
| Width | 49.5" |
| Warranty | |
|---|---|
| Machine Warranty | 2 years Residential Use, 90 day Commercial Use |
| Engine Warranty | 2 years Residential Use, 1 year Commercial Use |
| Wheels Tires | |
|---|---|
| Tire Type | Pneumatic 5.30/4.50-8 4 Ply - Tubed Tire |
| Number of Tires | 4 (2 Per Side) |
| Tire Size | 14" Diameter x 4.5" Wide |
| Tread | Sawtooth |
| Engine | |
|---|---|
| Air Filter | Dual Element Canister |
| Cooling Methods | Air |
| Displacement | 389 CC |
| Engine Shaft Diameter | 1.38" Diameter w/ Tapered End |
| Engine Type | OHV |
| Ft Lbs Torque | 16.90 |
| Horsepower | 11.7 |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 (w/ Cast-Iron Sleeve) |
| Oil Capacity | 37.2 oz |
| Oil Type | SAE 30W HD |
| RPM Speeds | 3800 |
| Starting Type | Electric w/ Recoil Backup |
| Fuel_System | |
|---|---|
| Fuel Capacity | 6.9 Quart (approx run time 2-2.5 hr depending on conditions) |
| Towing | |
|---|---|
| Hitch Type | Single Point |
| Dumping | |
|---|---|
| Dump Angle | 60° |
| Dumping Capacity | 44 Cu Ft, 330 Gallons |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 NOW FREE!
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS