DR Leaf and Lawn Vacuum
PRO 330 (Electric Start)
List:$3,099.99
Sale:$2,799.99
Leaf Vacuums
In Stock
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Towing | |
|---|---|
| Hitch Type | Single Point |
| Dimensions | |
|---|---|
| Height | 61" |
| Length | 88.5" |
| Shipping Dimensions | 77.5"L X49"W X41"H |
| Shipping Weight | 427 lbs |
| Weight | 311 lbs |
| Width | 49.5" |
| Dumping | |
|---|---|
| Dump Angle | 60° |
| Dumping Capacity | 44 Cu Ft, 330 Gallons |
| Engine | |
|---|---|
| Air Filter | Dual Element Canister |
| Cooling Methods | Air |
| Displacement | 301 CC |
| Engine Shaft Diameter | 1.18" Diameter w/ Tapered End |
| Engine Type | OHV |
| Ft Lbs Torque | 13.28 |
| Horsepower | 9.2 |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 (w/ Cast-Iron Sleeve) |
| Oil Capacity | 37.2 oz |
| Oil Type | SAE 30W HD |
| RPM Speeds | 3800 |
| Starting Type | Electric w/ Recoil Backup |
| Warranty | |
|---|---|
| Machine Warranty | 2 Year Residential Use, 90 Day Commercial Use |
| Engine Warranty | 2 Year Residential Use, 1 year Commercial Use |
| Wheels Tires | |
|---|---|
| Tire Type | Pneumatic 5.30/4.50-8 4 Ply - Tubed Tire |
| Number of Tires | 4 (2 Per Side) |
| Tire Size | 14" Diameter x 4.5" Wide |
| Tread | Sawtooth |
| Fuel_System | |
|---|---|
| Fuel Capacity | 6.9 Quart (approx run time 2-2.5 hr depending on conditions) |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 NOW FREE!
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS