DR Leaf and Lawn Vacuum
PILOT XT (Direct Bagging)
List:$1,299.99
Sale:$1,199.99
Leaf Vacuums
In Stock
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Shipping Dimensions | 52" x 26" x 42" |
| Shipping Weight | 150 lbs. |
| Weight | 105 lbs. |
| General | |
|---|---|
| Assembly | Yes |
| Fuel_System | |
|---|---|
| Fuel Capacity | 1.0 Liter |
| Hauling | |
|---|---|
| Hauling Capacity | 3 cu. ft. |
| Weight Capacity | 50 lbs. |
| Wheels Tires | |
|---|---|
| Front Tire Size | 8" x 2" |
| Number of Tires | 4 |
| Rear Tire Size | 10" x 2" |
| Tread | Never Flat Plastic Turf |
| Engine | |
|---|---|
| Air Filter | Dual-Element |
| Displacement | 173cc |
| Engine Type | OHV RV170 |
| Ft Lbs Torque | 6.6 ft-lb |
| Horsepower | 4.3 |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | .5 L |
| Oil Type | SAE 30W HD |
| Starting Type | Manual |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Engine Warranty | 2 yrs residential use, 90 days commercial |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 NOW FREE!
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS