DR Leaf and Lawn Vacuum
PILOT XTSP (Direct Bagging)
List:$1,699.99
Sale:$1,499.99
Leaf Vacuums
OR
$49/mo
Suggested payment
Limited Time Offer Detailswith 24 month special financing*
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| General | |
|---|---|
| Assembly | Yes |
| Dimensions | |
|---|---|
| Height | 42" |
| Length | 52" |
| Shipping Dimensions | 26"W x 42"H x 52"L |
| Weight | 150 lbs. |
| Width | 26" |
| Engine | |
|---|---|
| Air Filter | Dual-Element |
| Displacement | 173cc |
| Engine Type | OHV RV170 |
| Ft Lbs Torque | 6.6 ft-lb |
| Horsepower | 4.3 |
| Lubrication | Splash |
| Number Of Cylinders | 1 |
| Oil Capacity | 0.5L |
| Oil Type | SAE 30W HD |
| RPM Speeds | 3600 rpm |
| Starting Type | Electric and Recoil |
| Hauling | |
|---|---|
| Hauling Capacity | 3 Cubic Ft |
| Weight Capacity | 50lbs. |
| Wheels Tires | |
|---|---|
| Front Tire Size | 8" X 2" |
| Rear Tire Size | 10" X 2" |
| Tread | Plastic Turf Wheel |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Engine Warranty | 2 yrs residential use, 1 yr commercial |
| Manufacturer Warranty | |
| Fuel_System | |
|---|---|
| Fuel Capacity | 1.0L |
| Chipping | |
|---|---|
| Chipper Knife Material | Hardened Tool Steel |
| Chipper Knife Size | 3" |
| Chipper Knife Speed | 144 MPH |
| Chipping Capacity | 1.5" Diameter |
| Hopper Opening Size | 2.78" X 2.68" |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 NOW FREE!
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS