DR Leaf Blower
X20 MAX
List:$1,799.99
Sale:$1,599.99
Leaf & Lawn Vacuums
OR
$52/mo
Suggested payment
Limited Time Offer Detailswith 24 month special financing*
In Stock
Free Liftgate Service
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Weight | 167 lbs |
| Handlebar Height | Adjustable, 39" or 42" |
| Fuel_System | |
|---|---|
| Fuel Capacity | 5.4L |
| Fuel Shutoff Value | Yes |
| Material | |
|---|---|
| Basic Machine Housing Material | Steel |
| Frame | Steel, 11 Gague |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential usr, 90 days commercial |
| Engine Warranty | 2 yrs residential use, 90 days commercial |
| General | |
|---|---|
| Assembly | Some assembly required |
| Transmission | N/A |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Choke/Primer | Choke |
| Cooling Methods | Air |
| Displacement | 301cc |
| Engine Type | OHV |
| Horsepower | 9.2 |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 1 Quart |
| Oil Type | SAE 30W HD |
| Pre Cleaner | Yes |
| Starting Type | Manual |
| Wheels Tires | |
|---|---|
| Brake | Optional |
| Front Tire Size | 10" x 3.5" |
| Number of Tires | 3 |
| Rear Tire Size | 10" x 4.5" |
| Tread | Turf |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 NOW FREE!
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS